PROG_P710058_009-30_hero_PRODIMAGE
PROG_P710058_009-30_hero_PRODIMAGE
PROG_P710058_009-30_detail1_PRODIMAGE
PROG_P710058_009-30_detail2_PRODIMAGE
+2
PROG_P710058_009-30_angle_PRODIMAGE
Discontinued
Clearance

LED Shaded Sconce Collection Brushed Nickel One-Light Circle LED Wall Sconce

$126.00 USD
$271.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710058-009-30

Collection name:

LED Shaded Sconce

This wall sconce is ideal for corridor and hotel lighting. Circular forms created a stunning brushed nickel frame. The light fixture is topped by a summer linen shade that creates a calming glow sure to welcome tired travelers.

  • This wall sconce is ideal for corridor and hotel lighting.
  • Circular forms created a stunning brushed nickel frame.
  • The light fixture is topped by a summer linen shade that creates a calming glow sure to welcome tired travelers.
  • Ideal for any hallway, foyer, living room, sitting room, or bedroom.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 14-inch width by 21-1/4-inch height.
  • Uses one LED module (9w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Wall Brackets
Color
  • Nickel
  • Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Summer Linen
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LED
Yes
Lifestyle
  • Mid-Century Modern
  • Modern
  • Transitional
Light Distribution
Ambient
Light Source
LED
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Living Room
  • Sitting Room
  • Bedroom
Socket Base Type - Main
Module
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Type
  • Flush Mount Fabric Shade
  • Flush Mount Fabric Shade
UPC
785247238262
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
14 in x 3.87 in x 21.25 in
Height
21.25 in
Height to Center
3.25 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.25 lb
Width
3.87 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
66 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93115054