PROG_P710015_009_PRODIMAGE
PROG_P710015_009_PRODIMAGE
PROG_Mast_Brushed_Nickel_GeneralLit

Mast Collection One-Light Wall Sconce

$124.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710015-009

Collection name:

Mast

Mast has a zen-like modernism that blends the warmth of a faux-finish wooden backplate with a clean, modern pediment supporting a double-glass diffuser. The combination of clear and etched glass recreates the appearance of a votive candleholder to enhance the calming influence of this distinctive style. Brushed Nickel finish.

  • A clean, modern pediment supports a double-glass diffuser
  • Enjoy the warmth of a faux-finish wood-look backplate
  • Features a zen-like modernism
  • The combination of clear and etched glass recreates the appearance of a votive candleholder to further the calming influence of this distinctive style
  • Brushed Nickel finish.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Farmhouse
  • Coastal
  • Transitional
  • Urban Industrial
Type
Armed Glass Shade
UPC
785247212149
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 6.375 in x 13 in
Height
13 in
Height to Center
6.5 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.04 lb
Width
6.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93077941

Resources and downloads