text.skipToContent text.skipToNavigation

Nissé Collection Two-Light Wall Bracket

by Progress Lighting 

Collection Name:  Nisse

Catalog ID: P2933-104

With a glamorous, vintage-modern appeal, Nisse features Polished Nickel on a two-light wall bracket adorned with etched opal glass and chunky discs of clear glass.

  • Polished Nickel finish.
  • Clear glass disc bobeches.
  • Etched opal glass.

$148.39 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Glass Clear
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
Mount location wall
Mounting Type wall
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Luxury
  • Transitional
UPC 785247163656
Warranty Length 1 year warranty

Dimensions

Depth 6 in
Gross Weight with Packaging 3.74 lb
Height 10 in
Height to Center 6 in
Note Weight of fixture exceeds NEC limits No
Weight 3.74 lb
Width 12 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads