text.skipToContent text.skipToNavigation

One-Light LED Wall Sconce

By Progress Lighting 

Collection Name:  LED Sconce

Catalog ID: P7088-0930K9

By Progress Lighting
$195.47 USD
Collection Name:  LED Sconce
Catalog ID:  P7088-0930K9
A contemporary white acrylic LED wall sconce that features a 120V alternating current (AC) source which eliminates the need for a traditional LED driver.
  • Contemporary styling.
  • Eliminates need for LED driver.
  • Simple, clean design.
  • Brushed Nickel finish.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General LED
Coating plated
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Wall Sconce
Glass White
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Great Room
  • Hall & Foyer
Socket Base Type - Main Module
Spacing 4.7 | 2.8 | 3.7
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
Type Flush Mount Glass Shade
UPC 785247184941
Warranty Length 5-year Limited Warranty

Dimensions

Depth 3.875 in
Dimensions 8 in x 3.875 in x 10.625 in
Gross Weight with Packaging 4.3 lb
Height 10.625 in
Height to Center 5.375 in
Length 8 in
Note Weight of fixture exceeds NEC limits No
Weight 3.2 lb
Width 3.875 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 35.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 45

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P7088-0930K9_15.01230_testlabreports