PROG_P710050_009-30_PRODIMAGE
PROG_P710050_009-30_PRODIMAGE
PROG_blanco3_detailshot
PROG_parallel2_detailshot
+4
PROG_PL_1596_Dimming_info-Graphic

Parallel LED Collection One-Light 11" LED Wall Bracket

$119.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710050-009-30

Collection name:

Parallel LED

Parallel LED vanity and sconces feature a tubular opal glass diffuser paired with a simple, modern metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications. Brushed Nickel finish.

  • A cylindrical design pairs with an oval back plate to create a harmonious design
  • 11" linear 16-watt LED wall bracket
  • Etched white glass
  • Brushed Nickel finish
  • Integrated LED source provides a variety of energy and cost savings benefits for the homeowner
  • Measures 4 3/4" W x 7 1/2" H
  • 918 lumens 56 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Modern style and continuous illumination are ideal for a variety of bath and vanity settings - including Mid-Century and Luxe
  • Steel construction
  • ADA compliant
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type
LED
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Etched White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
LM-79 Lumens
918 lm
LM-79 Lumens per Watt
56.7 Lum/Watt
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-10 °C
Style
  • Luxury
  • Modern
  • Mid-Century Modern
Type
Armed Glass Shade
UPC
785247224241
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
4.75 in x 2.75 in x 11 in
Height
11 in
Height to Center
7.5 in
Length
4.75 in
Weight
0.95 lb
Width
2.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.133 A
Frequency Rating
60 Hz
Lamp Wattage
16 W
Lumens Per Watt
56.7 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
147

Resources

Instruction Sheet Number
93093063