text.skipToContent text.skipToNavigation

Planck LED Collection Two-Light LED Wall Sconce, Brushed Nickel Finish

by Progress Lighting 

Collection Name:  Planck LED

Catalog ID: P710052-009-30

Planck LED wall fixtures use indirect illumination to provide a dramatic architectural feature to any space. A brushed metal beam sports a sleek chrome accent to add visual interest to the minimalist form. Suitable for residential or commercial applications, can be installed vertically or horizontally.

  • Rectangular design pairs with a geometric back plate to create Planck
  • 2-light 32-watt LED wall bracket
  • Brushed Nickel finish with linear chrome accents
  • LED source provides indirect lighting as it reflects against a wall, offering both visual interest and functional illumination
  • Planck can be installed vertically or horizontally
  • Measures 4 3/4" W x 24" H
  • 1147 lumens 35 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Design accommodates Modern, Mid-Century and Luxe lighting applications within the bath and vanity area
  • Steel construction
  • ADA compliant
  • Damp location listed

$252.56 USD

Available to purchase from

Product Details

General

Base Type LED
Can be mounted up or down No
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Armed
Glass Clear
Lamp Included Yes
Lamp Type LED
Lamp Type Basic solid state
Lifestyle Modern
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main LED
Socket type material LED
Starting Temperature - Minimum -10 °C
Style
  • Mid-Century Modern
  • Modern
  • Luxury
UPC 785247224319
Warranty Length 5-year Limited Warranty

Dimensions

Depth 3 in
Height 24 in
Height to Center 2.375 in
Weight 1.98 lb
Width 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.267 A
Frequency Rating 60 Hz
Lamp Wattage 32 W
Lumens Per Watt 35.3 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Videos

Planck

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P710052-009-30_18.00099_testlabreports
IES file
Test Report