text.skipToContent text.skipToNavigation

Rae Collection Two-Light Wall Sconce

by Progress Lighting 

Collection Name:  Rae

Catalog ID: P710078-109

Execute bold visions and design statements with the Rae Collection's Two-Light Wall Sconce. A blend of geometric shapes and a sculpted hand artisan frame allows this light fixture to double as a stunning work of art. A glowing golden finish brings this modern wall light to life for an awe-inspiring lighting experience guaranteed to spark conversation amongst your gazing guests.

  • Sculpted hand artisan frame.
  • Glowing golden brushed bronze finish.
  • Geometric white alabaster shades.
  • Ideal for any hallway, foyer, bathroom, sitting room, living room, or stairway.
  • Perfect for luxe, mid-century modern, and modern style settings.
  • Measures 5-1/2-inch width by 15-inch height.
  • For optimal illumination, use two candelabra base bulbs (60w max - LED or incandescent)
  • fully dimmable with dimmable bulbs
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$143.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down Yes
Category General Wall Brackets
Color Gold
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Plated
Fixture Type Abstract Flush Mount
Glass White Alabaster
Lamp Included No
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Light Distribution Ambient
Light Source Incandescent
Mount location wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bathroom
  • Sitting Room
  • Living Room
  • Stairways
Socket Base Type - Main E12
Socket Type sockets
Socket type material Porcelain
UPC 785247240142
Warranty Length 1-year Limited Warranty

Dimensions

Depth 3.75 in
Height 15 in
Height to Center 7.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.76 lb
Width 5.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads