text.skipToContent text.skipToNavigation

Spirit Collection One-Light Wall Sconce

by Progress Lighting 

Collection Name:  Spirit

Catalog ID: P7184-144

The spirit of craftsmanship prevails with subtle forms. One-light Wall Sconce with light umber etched glass. One-Light Wall Sconce. Pebbles finish.

  • Refreshing pebbles finish.
  • Light umber etched glass.
  • Subtle forms and refreshing feel.

$51.92 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Brown
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Pebbles
Finish Type painted
Glass Light Umber Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Rustic
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Rustic
UPC 785247185818
Warranty Length 1 year warranty

Dimensions

Depth 4.75 in
Gross Weight with Packaging 3.08 lb
Height 6.75 in
Height to Center 2.875 in
Note Weight of fixture exceeds NEC limits No
Weight 2.17 lb
Width 9.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads