text.skipToContent text.skipToNavigation

Torres Collection Black Two-Light Wall Sconce

by Progress Lighting 

Collection Name:  Torres

Catalog ID: P710077-031

Elevate your mountain modern home décor by incorporating ravishing rustic design in the heart of your home with this wall sconce from the Torres Collection. Handcrafted spires reminiscent of rugged forest surroundings coalesce in a cultivated masterpiece of rustic sophistication. Beautiful black, hammered edges crisscross in an open-cage design for an organize interpretation of the popular tic-tac-toe pattern.

  • Handcrafted spires reminiscent of rugged forest surroundings coalesce in a cultivated masterpiece of rustic sophistication.
  • Beautiful black, hammered edges crisscross in an open-cage design for an organize interpretation of the popular tic-tac-toe pattern.
  • Elevate your mountain modern home décor by incorporating ravishing rustic design in the heart of your home with this wall sconce.
  • Ideal for any hallway, foyer, kitchen, or dining room.
  • Perfect for any modern, rustic, or bohemian settings.
  • Measures 8-inch width by 22-inch height.
  • Uses two candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$275.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Wall Brackets
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Abstract Flush Mount
Lamp Included No
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Modern Mountain
  • Rustic
Light Distribution Ambient
Light Source Incandescent
Mount location wall
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bathroom
  • Sitting Room
  • Living Room
  • Stairways
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
UPC 785247240043
Warranty Length 1-year Limited Warranty

Dimensions

Depth 3.87 in
Height 22 in
Height to Center 11 in
Note Weight of fixture exceeds NEC limits No
Weight 2.5 lb
Width 8 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads