text.skipToContent text.skipToNavigation

11" Round Cloud CFL One-Light Close-to-Ceiling

by Progress Lighting 

Collection Name:  Round Clouds

Catalog ID: P7385-30

One-light 11" close to ceiling with white contoured acrylic clouds that float off the ceiling. Wall or ceiling mount.

  • White finish.
  • White acrylic diffuser.
  • Twist on installation.

$143.55 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type Painted
Glass White
Lamp Included No
Lamp Type FC8T9
Lamp Type Actual T9 Circline
Lamp Type Basic circline fluorescent
Mount location Wall or Ceiling
Mounting Type wall or ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main 4-pin circline
Socket Type lamp holders
Socket type material plastic
Style Contemporary/Modern
UPC 785247738519
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 3.5 lb
Height 3.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3.5 lb
Width 11 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 22 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)