text.skipToContent text.skipToNavigation

Four-Light 59-1/2" Modular Fluorescent

by Progress Lighting 

Collection Name:  Modular Fluorescent

Catalog ID: P7206-30EB

Contoured white acrylic domes accentuated by curved, textured white molding. Fixture sits 1 inch from ceiling, creating a pleasing halo effect. Standard 120V HPF electric ballast.

  • Textured White finish.
  • White acrylic diffuser.
  • Cold rolled steel construction.
  • Meets California Title 24.

$230.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main cold rolled steel
Fan - Dual mount No
Finish Name Textured White
Finish Type Painted
Glass White
Lamp Included No
Lamp Type F32T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting Type ceiling
Mounting for outlet box included toggle bolts
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Laundry
  • Kitchen
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247720606
Warranty Length 1 year warranty

Dimensions

Dimensions 59.5 in x 21.5 in x 6.625 in
Gross Weight with Packaging 42 lb
Height 6.625 in
Length 59.5 in
Note Weight of fixture exceeds NEC limits No
Weight 42 lb
Width 21.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 32 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads