-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Strips, Wraps and Clouds
- Wrap
- Two-Light 2' Modular Fluorescent
Item Added to Your Cart!
Two-Light 2' Modular Fluorescent
Two-Light 2' Modular Fluorescent
Wrap around with clear extruded acrylic diffuser. Squared white end caps. Surface mounted white chassis regressed within trim with 120V NPF electronic ballast.
- Clear extruded prismatic acrylic wrap around lens.
- Baked enamel White finish
- Steel construction
- Lift and shift removal of lens for relamping and servicing
- Regressed reveal gives floating effect
- Squared white metal end caps
- Sockets metal backed
- Easily removable cover for ballast access
- Can be mounted individually, in a continuous run or ceiling mounted
- Chassis covers a standard 4” hexagonal recessed outlet box
- Bi-pin twist in base lamp holders
- 120V NPF electronic ballast
Product Details
General
Can be mounted up or down | No |
Category General | Close-To-Ceiling |
Coating | baked enamel |
Color | White |
Color Generic | White |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | White |
Finish Type | Baked Enamel |
Glass | Clear Extruded Prismatic |
Lamp Included | No |
Lamp Shape | T8 |
Lamp Type | F17T8 |
Lamp Type Actual | T8 |
Lamp Type Basic | Linear Fluorescent |
Lifestyle |
|
Mount location | ceiling |
Mounting Type | ceiling |
Mounting for outlet box included | housing |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | bi-pin twist-in |
Socket Type | lamp holders |
Socket type material | ceramic |
Style |
|
UPC | 785247718344 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 24 in x 7.75 in x 3 in |
Gross Weight with Packaging | 5 lb |
Height | 3 in |
Length | 24 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 5 lb |
Width | 7.75 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 17 W |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 EA |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.