text.skipToContent text.skipToNavigation

AC LED Track Medium Track Head

by Progress Lighting 

Collection Name: AC LED Track

Catalog ID: P900000-031-27

These medium Black Track Heads are compatible with the P900002-031-27 Track Kits. These AC LED Track Heads can be added to a track kit to provide more light when needed. They are 2700K color temperature with a 90+ CRI.

  • 120V AC LED Track Head
  • Additional LED track heads for the P900002-031-27 track kits
  • Use when more track heads are needed for additional light
  • Measures 2-7/8in w and 6-1/2in ht.
  • 9.5w LED with 533 lumens (delivered), 90+ CRI and 2700K
  • Flicker free dimming down to 10% with many Triac or reverse phase dimmers
  • ENERGY STAR and JA8 Title 24 compliant

$66.44 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Track Head
Color Black
Color Generic black
Color Rendering Index (CRI) 90+ CRI
Color Temperature 2700 K
Construction Material - Main Die Cast Aluminum
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase or ELV/Reverse Phase
Finish Name Black
Finish Type painted
Glass Frosted
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting for outlet box included No
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Room Type
  • Living Room
  • Kitchen
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247222360
Warranty Length 5 year warranty

Dimensions

Depth 2.75 in
Height 6.5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.43 lb
Width 2.875 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 9.5 W
Lumens Per Watt 55 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 9

Photometry

IES Files
PROG_P900000-031-27_17.02754_testlabreports