text.skipToContent text.skipToNavigation

Kitson Collection Black Four-Head Multi-Directional Track

by Progress Lighting 

Collection Name:  Kitson

Catalog ID: P900014-031

Incorporate a hint of stylish industrial light to any commercial or residential setting with this brushed nickel four-head track metal directional light fixture. Multi-directional lamp heads provide design flexibility and illuminate typically hard-to-reach areas such as highlighting images in a lobby or gallery. The directional frame is coated in a beautiful black finish. Each lamp features an industrial styled-shade with an outer ribbed design and the capability to create different beam shapes as needed.

  • Each lamp features an industrial styled-shade with an outer ribbed design and the capability to create different beam shapes as needed.
  • The directional frame is coated in a beautiful black finish.
  • Multi-directional lamp heads provide design flexibility and illuminate typically hard-to-reach areas
  • Ideal for any lobby, gallery, sitting room, hallway, or foyer.
  • Perfect for transitional or modern settings.
  • Measures 5-inch width by 6-7/16-inch height.
  • Uses four GU10 base bulbs that are sold separately (50w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$187.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Lamp Included No
Lamp Shape GU10
Lamp Type MR-16 (GU10, 120V)
Lamp Type Actual MR16
Lamp Type Basic Halogen
Light Distribution Multi
Mount location Wall or Ceiling
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main GU10
Socket Type sockets
Starting Temperature - Minimum -30 °C
UPC 785247242375
Warranty Length 1-year Limited Warranty

Dimensions

Depth 26.1 in
Height 6.46 in
Note Weight of fixture exceeds NEC limits No
Weight 2.86 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 50 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93115465

Resources/Downloads