-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Track Lighting Systems
- Directionals
- Kitson Collection Black One-Head Multi-Directional Track
Item Added to Your Cart!
Kitson Collection Black One-Head Multi-Directional Track
Kitson Collection Black One-Head Multi-Directional Track
Incorporate a hint of stylish industrial light to any commercial or residential setting with this brushed nickel one-head track metal directional light fixture. A multi-directional lamp head provides design flexibility and illuminates typically hard-to-reach areas such as highlighting an image in a lobby or gallery. The directional frame is coated in a beautiful black finish. The lamp features an industrial styled-shade with an outer ribbed design and the capability to create different beam shapes as needed.
- Each lamp features an industrial styled-shade with an outer ribbed design and the capability to create different beam shapes as needed.
- The directional frame is coated in a beautiful black finish.
- Multi-directional lamp heads provide design flexibility and illuminate typically hard-to-reach areas
- Ideal for any lobby, gallery, sitting room, hallway, or foyer.
- Perfect for transitional or modern settings.
- Measures 5-inch width by 5-15/16-inch height.
- Uses one GU10 base bulb that is sold separately (50w max - LED or incandescent).
- Able to be fully dimmable with dimmable bulbs.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Black |
Finish Type | Painted |
Lamp Included | No |
Lamp Shape | GU10 |
Lamp Type | MR-16 (GU10, 120V) |
Lamp Type Actual | MR16 |
Lamp Type Basic | Halogen |
Light Distribution | Multi |
Mount location | Wall or Ceiling |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | GU10 |
Socket Type | socket |
Starting Temperature - Minimum | -30 °C |
UPC | 785247242283 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 5 in |
Height | 5.94 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.06 lb |
Width | 5 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 50 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93115465 |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
BIM
Certifications
Please wait, preparing to download your file.