PROG_P6144_30_PRODIMAGE
PROG_P6144_30_PRODIMAGE
PROG_PL_1596_Lamp_Graphics_PAR30_BR30_Dimmable_Lamp_Graphic

One-Light Multi Directional Roundback Wall/Ceiling Fixture

$84.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6144-30

Collection name:

Directional

Illuminate your space with this Progress Lighting one-light fixture. This multidirectional light features a white finish that works well with any decor. The light's round-back ceiling mount adds a unique touch to your space. One-light round back ceiling mount directional in White finish.

  • White finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Round Back.
  • Requires one (1) 75-watt bulbs (not included).
  • CSA Listed.

Product details

General

Can be mounted up or down
No
Category General
Directionals
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Track
Lamp Included
No
Lamp Shape
PAR30
Lamp Type
PAR-30
Lamp Type Actual
PAR-30
Lamp Type Basic
Halogen
Lifestyle
  • Modern
  • Transitional
Mount location
Wall or Ceiling
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
UPC
785247131259
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.625 in
Dimensions
5 in x 6.625 in x 4.75 in
Gross Weight with Packaging
1.8 lb
Height
4.75 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.8 lb
Width
6.625 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
200

Resources

Instruction Sheet Number
93002533

Resources and downloads