text.skipToContent text.skipToNavigation

Ridgecrest Collection Satin White Four-Head Multi-Directional Track

by Progress Lighting 

Collection Name:  Ridgecrest

Catalog ID: P900012-028

Infuse an abundance of sophisticated versatile light to an commercial or residential setting with this brushed nickel four-head track light fixture. Multi-directional lamp heads provide design flexibility and illuminate typically hard-to-reach areas. The round ceiling plate, thin metal bar, and light bases are coated in a beautiful satin white finish. Each lamp head features a crisp frosted glass shade for soft, general ambient light.

  • Each lamp head features a crisp frosted glass shade for soft, general ambient light.
  • The round ceiling plate, thin metal bar, and light bases are coated in a beautiful satin white finish.
  • Multi-directional lamp heads provide design flexibility and illuminate typically hard-to-reach areas.
  • Ideal for any sitting room, hallway, or foyer.
  • Perfect for transitional or modern settings.
  • Measures 5-inch width by 7-1/8-inch height.
  • Uses four medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$198.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Color White
Color Generic White
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Satin White
Finish Type Painted
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Light Distribution Multi
Mount location Ceiling
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Starting Temperature - Minimum -30 °C
UPC 785247242306
Warranty Length 1-year Limited Warranty

Dimensions

Depth 26.1 in
Height 7.17 in
Note Weight of fixture exceeds NEC limits No
Weight 5.45 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93115463

Resources/Downloads