-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Track Lighting Systems
- Directionals
- Ridgecrest Collection Satin White One-Head Multi-Directional Track
Item Added to Your Cart!
Ridgecrest Collection Satin White One-Head Multi-Directional Track
Ridgecrest Collection Satin White One-Head Multi-Directional Track
Infuse an abundance of sophisticated versatile light to an commercial or residential setting with this brushed nickel one-head track light fixture. A multi-directional lamp head provides design flexibility and illuminates typically hard-to-reach areas. The round ceiling plate, thin metal bar, and light base are coated in a beautiful satin white finish. The lamp head features a crisp frosted glass shade for soft, general ambient light.
- The lamp head features a crisp frosted glass shade for soft, general ambient light.
- The round ceiling plate, thin metal bar, and light base are coated in a beautiful satin white finish.
- A multi-directional lamp head provides design flexibility and illuminates typically hard-to-reach areas.
- Ideal for any sitting room, hallway, or foyer.
- Perfect for transitional or modern settings.
- Measures 5-inch width by 6-3/8-inch height.
- Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
- Able to be fully dimmable with dimmable bulbs.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Color | White |
Color Generic | White |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Satin White |
Finish Type | Painted |
Glass | Etched |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A-19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Light Distribution | Multi |
Mount location | Ceiling |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | E26 |
Socket Type | socket |
Starting Temperature - Minimum | -30 °C |
UPC | 785247242337 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 7.54 in |
Height | 6.4 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.68 lb |
Width | 5 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93115463 |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.