-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Track Lighting Systems
- Directionals
- Three-Light Multi Directional Roundback Wall/Ceiling Fixture
Item Added to Your Cart!
Three-Light Multi Directional Roundback Wall/Ceiling Fixture
Three-Light Multi Directional Roundback Wall/Ceiling Fixture
Three-light round back wall or ceiling mount directional in Urban Bronze finish.
- Urban Bronze finish.
- Multi Directional Light
- Wall or ceiling mount.
- Round Back.
Product Details
General
Can be mounted up or down | No |
Category General | Directionals |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Urban Bronze |
Finish Type | Plated |
Lamp Included | No |
Lamp Shape | PAR20 |
Lamp Type | PAR-20 |
Lamp Type Actual | PAR-20 |
Lamp Type Basic | Halogen |
Lifestyle |
|
Mount location | Wall or Ceiling |
Mounting Type | wall or ceiling |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | sockets |
Socket type material | ceramic |
Style |
|
UPC | 785247142354 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 27.1875 in x 6.5625 in x 4.25 in |
Gross Weight with Packaging | 3.6 lb |
Height | 4.25 in |
Height to Center | 2.125 in |
Length | 27.1875 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 3.6 lb |
Width | 6.5625 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 50 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 EA |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products