text.skipToContent text.skipToNavigation

Three-Light Multi Directional Roundback Wall/Ceiling Fixture

By Progress Lighting 

Collection Name:  Directional

Catalog ID: P6160-30

By Progress Lighting
$190.96 USD
Collection Name:  Directional
Catalog ID:  P6160-30
Three-light round back wall or ceiling mount directional in White finish.
  • White finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Round Back.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Directionals
Construction Material - Main Steel
Dusk to Dawn No
Fixture Type Track
Lamp Included No
Lamp Shape PAR20
Lamp Type Actual PAR-20
Lamp Type Basic Halogen
Mount location Wall or Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Great Room
  • Kitchen
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
UPC 785247142323
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 27.1875 in x 6.5625 in x 4.25 in
Gross Weight with Packaging 3.6 lb
Height 4.25 in
Height to Center 2.125 in
Length 27.1875 in
Note Weight of fixture exceeds NEC limits No
Weight 3.6 lb
Width 6.5625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA
Pallet Quantity 130

Resources and Downloads