text.skipToContent text.skipToNavigation

Alpha Trak Canopy Kit Flush Mount

by Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P9107-28

Canopy Kit Flush Mount. Mounting plate can be used anywhere along track. Slips between ceiling and track. White finish.

  • White finish.
  • Mounting plate can be used anywhere along track.
  • Track accessory.

$13.64 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Track
Color White
Color Generic White
Construction Material - Main Steel
Dusk to Dawn No
Finish Name White
Finish Type White
Lamp Included No
Lamp Type Basic Accessories
Mount location Ceiling
Mounting for outlet box included No
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Utilitarian/Commodity
UPC 785247910717
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.4 lb
Height 0.25 in
Note Weight of fixture exceeds NEC limits No
Weight 0.4 lb
Width 4 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads