text.skipToContent text.skipToNavigation

Alpha Trak T-Bar end feed with canopy cover

by Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8760-09

T-Bar end feed with canopy cover in Brushed Nickel. Use P8770-01 slotted outlet box..

  • Brushed Nickel finish.
  • Track accessory.
  • Use P8770-01 slotted outlet box.

$45.32 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Track
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Lamp Included No
Lamp Type Basic Accessories
Mount location t-bar ceiling
Mounting for outlet box included plate
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Utilitarian/Commodity
UPC 785247126378
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5.375 in x 4.25 in x 1.375 in
Gross Weight with Packaging 2.5 lb
Height 1.375 in
Length 5.375 in
Note Weight of fixture exceeds NEC limits No
Weight 2.5 lb
Width 4.25 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads