text.skipToContent text.skipToNavigation
Discontinued

Alpha Trak Flex Connector

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8736-31

By Progress Lighting
$9.80 USD $70.18
Collection Name:  Track Accessories
Catalog ID:  P8736-31
Flex connector. Permits a variety of track layouts at almost any angle and variation of planes including wall-to-ceiling or on cathedral ceilings. Can flex to 90 degrees. Black finish.

  • Black finish.
  • Product Variations

    PROG_P8736_31_PRODIMAGE
    P8736-31
    PROG_P8736_09_PRODIMAGE
    P8736-09
    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Can be mounted up or down No
    Category General Track
    Color Black
    Color Generic Black
    Construction Material - Main Plastic
    Dusk to Dawn No
    Finish Name Black
    Finish Type Painted
    Fixture Type Track
    Lamp Included No
    Lamp Type Basic Accessories
    Mount location single-circuit track
    Mounting Type End of track
    Mounting for outlet box included No
    New Products No
    Post top fits standard No
    Power Source Hardwired
    Power Source Required? Yes
    Prewired No
    Quick Install canopy No
    Quick Link connector No
    Room Type
    • Kitchen
    • Great Room
    Style Utilitarian/Commodity
    UPC 785247873616
    Warranty Length 1-year Limited Warranty

    Dimensions

    Dimensions 6 in x 6 in x 1.25 in
    Gross Weight with Packaging 0.3 lb
    Height 1.25 in
    Length 6 in
    Note Weight of fixture exceeds NEC limits No
    Weight 0.3 lb
    Width 6 in
    Width Diameter Descriptor W.

    Electrical Ratings

    Voltage Rating 120 V

    Certifications and Compliance

    Americans with Disabilities Act No
    DarkSky No
    ENERGY STAR Certified No
    Energy Efficient No
    EnergyStar No
    JA8 No
    Other Heavy Metal Content Indicator No
    Title 20 Yes
    Title 22 No
    Title 24 No

    Logistics

    Pallet Quantity 3024

    Resource Links

    Instruction Sheet Number 023078

    Resources and Downloads