text.skipToContent text.skipToNavigation

Alpha Trak Floating Canopy

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8721-9131

By Progress Lighting
$35.20 USD
Collection Name:  Track Accessories
Catalog ID:  P8721-9131
Inside polarity L connector. To identify polarity, orient connector to L shape and polarity grooves will intersect where indicated. Black finish.
  • Inside Polarity L Connector from the Track Accessories collection
  • Height: 1. 25 inches Width: 3. 25 inches
  • Style: Traditional
  • Light Type: Track
  • Finish: Black
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Track
Color Black
Color Generic Black
Construction Material - Main Plastic
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Fixture Type Track
Lamp Included No
Lamp Type Basic Accessories
Mount location single-circuit track
Mounting Type End of track
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Great Room
Style Utilitarian/Commodity
UPC 785247872183
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 3.25 in x 3.25 in x 1.25 in
Gross Weight with Packaging 0.1 lb
Height 1.25 in
Length 3.25 in
Note Weight of fixture exceeds NEC limits No
Weight 0.1 lb
Width 3.25 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 5760

Resources and Downloads