text.skipToContent text.skipToNavigation

Alpha Trak Outside Polarity L Connector

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8721-9109

By Progress Lighting
$35.20 USD
Collection Name:  Track Accessories
Catalog ID:  P8721-9109
Inside polarity L connector. To identify polarity, orient connector to L shape and polarity grooves will intersect where indicated. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Add to List

    Buy from a Partner

    More Options

    Where to Buy

    Product Details

    General

    Can be mounted up or down No
    Category General Track
    Coating plated
    Color Nickel
    Color Generic Grey
    Construction Material - Main Plastic
    Dusk to Dawn No
    Finish Name Brushed Nickel
    Finish Type Plated
    Fixture Type Track
    Lamp Included No
    Lamp Type Basic Accessories
    Mount location single-circuit track
    Mounting Type End of track
    Mounting for outlet box included No
    New Products No
    Post top fits standard No
    Power Source Hardwired
    Power Source Required? Yes
    Prewired No
    Quick Install canopy No
    Quick Link connector No
    Room Type
    • Kitchen
    • Great Room
    Style Utilitarian/Commodity
    UPC 785247126507
    Warranty Length 1-year Limited Warranty

    Dimensions

    Dimensions 3.25 in x 3.25 in x 1.25 in
    Gross Weight with Packaging 0.1 lb
    Height 1.25 in
    Length 3.25 in
    Note Weight of fixture exceeds NEC limits No
    Weight 0.1 lb
    Width 3.25 in
    Width Diameter Descriptor W.

    Electrical Ratings

    Voltage Rating 120 V

    Certifications and Compliance

    Americans with Disabilities Act No
    DarkSky No
    ENERGY STAR Certified No
    Energy Efficient No
    EnergyStar No
    JA8 No
    Other Heavy Metal Content Indicator No
    Title 20 Yes
    Title 22 No
    Title 24 No

    Logistics

    Pallet Quantity 5760

    Resources and Downloads