text.skipToContent text.skipToNavigation

Alpha Trak Slotted Outlet Box for Suspended Ceilings

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8770-01

By Progress Lighting
$19.25 USD
Collection Name:  Track Accessories
Catalog ID:  P8770-01
4" slotted outlet box for suspended ceilings. For use with P8760 and P9109 T-bar end feed. Mounts into T-bar grid cross section.
  • 4" slotted outlet box for suspended ceilings.
  • Alpha Trak accessory.
  • For use with P8760 and P9109 T-bar end feed.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Track
Color Unfinished
Color Generic Unfinished
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Unfinished
Finish Type No Finish
Fixture Type Accessory
Lamp Included No
Lamp Type Basic Accessories
Mount location t-bar ceiling
Mounting Type Suspended ceiling with T-bar grid
Mounting for outlet box included No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Utilitarian/Commodity
UPC 785247877003
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 4 in x 4 in x 2.25 in
Gross Weight with Packaging 0.7 lb
Height 2.25 in
Length 4 in
Note Weight of fixture exceeds NEC limits No
Weight 0.7 lb
Width 4 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 3168

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)