text.skipToContent text.skipToNavigation
Discontinued

Alpha Trak Straight Connector

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P9115-28

By Progress Lighting
$5.60 USD $26.51
Collection Name:  Track Accessories
Catalog ID:  P9115-28
Straight connector for joining two or more track sections. The connectors plug into track sections only one way to ensure positive polarization. White finish.
  • White finish.
  • Joins two or more track sections.
  • Ensures positive polarization.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Track
Color White
Color Generic White
Construction Material - Main Plastic
Dusk to Dawn No
Finish Name White
Finish Type White
Fixture Type Track
Lamp Included No
Lamp Type Basic Accessories
Mount location single-circuit track
Mounting Type End of track
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Great Room
Style Utilitarian/Commodity
UPC 785247911516
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 3 in x 3 in x 1.25 in
Gross Weight with Packaging 0.1 lb
Height 1.25 in
Length 3 in
Note Weight of fixture exceeds NEC limits No
Weight 0.1 lb
Width 3 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 384

Resource Links

Instruction Sheet Number 023075

Resources and Downloads