text.skipToContent text.skipToNavigation
Discontinued

Alpha Trak Suspended Ceiling Clips

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8771-30

By Progress Lighting
$4.90 USD $10.34
Collection Name:  Track Accessories
Catalog ID:  P8771-30
Suspended Ceiling Clips. Use two for 2' or 4' track sections. Three for 8' track section. For mounting track sections onto T-bar grid.
  • Suspended ceiling clips.
  • For mounting track sections onto T-bar grid.
  • Track accessory.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Track
Color White
Color Generic White
Construction Material - Main Steel
Dusk to Dawn No
Finish Name White
Finish Type White
Fixture Type Accessory
Lamp Included No
Lamp Type Basic Accessories
Mount location t-bar ceiling
Mounting Type T-bar ceilings
Mounting for outlet box included No
New Products No
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Utilitarian/Commodity
UPC 785247877102
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 1.25 in x 1.25 in x 1.25 in
Gross Weight with Packaging 0.3 lb
Height 1.25 in
Length 1.25 in
Note Weight of fixture exceeds NEC limits No
Weight 0.3 lb
Width 1.25 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 720

Resource Links

Instruction Sheet Number 022285

Resources and Downloads