text.skipToContent text.skipToNavigation

LED Flex Track Straight Connector Adaptor

by Progress Lighting 

Collection Name:  LED Flex Track

Catalog ID: P9001-20

The P9001 straight connector is used to combine two or more sections of LED Flexible Track. Antique Bronze finish.

  • Straight connector for LED Flex Track
  • Antique Bronze finish
  • Use with P9010 Flex track kit
  • Connects two sections of flex track together.

$1.00 USD

$1.00 USD

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Bronze
Color Generic Brown
Construction Material - Main Plastic
Construction Material -Secondary Copper Alloy
Construction Material -Secondary part busses
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Lamp Included No
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting for outlet box included No
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247189731
Warranty Length 1 year warranty

Dimensions

Depth 3.15 in
Gross Weight with Packaging 0.11 lb
Height 1.244 in
Note Weight of fixture exceeds NEC limits No
Weight 0.16 lb
Width 0.673 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads