-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Track Lighting Systems
- Track Heads
- Alpha Trak Collection High Tech PAR 16 Track Head
Item Added to Your Cart!
Alpha Trak Collection High Tech PAR 16 Track Head
Alpha Trak Collection High Tech PAR 16 Track Head
White high tech Alpha Trak track head with 360 degree horizontal rotation and 90 degree vertical rotation. Heads can be easily repositioned on the track to provide lighting in different areas of the room. Excellent for both residential and retail locations. Use one 75W PAR 16 bulb.
- White finish.
- For use with Alpha (P9100 series) track.
- Tab lock to prevent accidental removal.
Product Details
General
Can be mounted up or down | No |
Category General | Track |
Color | White |
Color Generic | White |
Construction Material - Main | Aluminum |
Dusk to Dawn | No |
Finish Name | White |
Finish Type | White |
Lamp Included | No |
Lamp Shape | PAR16 |
Lamp Type | PAR-16 |
Lamp Type Actual | PAR-16 |
Lamp Type Basic | Halogen |
Lifestyle |
|
Mount location | single-circuit track |
Mounting Type | track |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | porcelain |
Style |
|
UPC | 785247632503 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Gross Weight with Packaging | 0.7 lb |
Height | 5.5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.7 lb |
Width | 2.75 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 75 W |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 6 EA |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products