PROG_P9219_28_PRODIMAGE
PROG_P9219_28_PRODIMAGE
Discontinued
Clearance

Alpha Trak Collection Shallow Profile PAR 20 Track Head

$28.00 USD
$75.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P9219-28

Alpha Trak Shallow profile white non-metallic small track head. Constructed with a molded fitter with aluminum reflector. Fits Progress Lighting Alpha Trak.

  • White finish.
  • Single-circuit track mounted.
  • Aluminum reflector.

Product details

General

Can be mounted up or down
No
Category General
Track
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
White
Fixture Type
Track
Lamp Included
No
Lamp Shape
PAR20
Lamp Type
PAR-20
Lamp Type Actual
PAR-20
Lamp Type Basic
Halogen
Lifestyle
  • Modern
  • Transitional
Mount location
single-circuit track
Mounting for outlet box included
No
Mounting Type
Track
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Great Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
UPC
785247921911
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
3.5 in x 3.5 in x 5.25 in
Gross Weight with Packaging
1 lb
Height
5.25 in
Length
3.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
3.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
50 W
Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
660

Resources

Instruction Sheet Number
023315

Resources and downloads