-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Track Lighting Systems
- Track Heads
- Alpha Trak Collection Shallow Profile PAR 20 Track Head
Item Added to Your Cart!
Alpha Trak Collection Shallow Profile PAR 20 Track Head
Alpha Trak Collection Shallow Profile PAR 20 Track Head
Alpha Trak Shallow profile white non-metallic small track head. Constructed with a molded fitter with aluminum reflector. Fits Progress Lighting Alpha Trak.
- White finish.
- Single-circuit track mounted.
- Aluminum reflector.
Product Details
General
Can be mounted up or down | No |
Category General | Track |
Color | White |
Color Generic | White |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | White |
Finish Type | White |
Lamp Included | No |
Lamp Shape | PAR20 |
Lamp Type | PAR-20 |
Lamp Type Actual | PAR-20 |
Lamp Type Basic | Halogen |
Lifestyle |
|
Mount location | single-circuit track |
Mounting Type | track |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | porcelain |
Style |
|
UPC | 785247921911 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Gross Weight with Packaging | 1 lb |
Height | 5.25 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1 lb |
Width | 3.5 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 50 W |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 EA |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.