-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Track Lighting Systems
- Track Heads
- Alpha Trak Gimbal 3-5/8" Track Head
Item Added to Your Cart!
Alpha Trak Gimbal 3-5/8" Track Head
Alpha Trak Gimbal 3-5/8" Track Head
Die-cast gimbal track head in Brushed Nickel. 3-5/8" diameter track head for use with Alpha Trak. Heads can be easily repositioned on the track to provide lighting in different areas of the room. Uses one PAR 20.
- Plated Brushed Nickel finish.
- Modern Gimbal ring style.
- Tab lock to prevent accidental removal.
Product Details
General
Can be mounted up or down | No |
Category General | Track |
Coating | plated |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Aluminum |
Fan - Dual mount | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Lamp Included | No |
Lamp Shape | PAR20 |
Lamp Type | PAR-20 |
Lamp Type Actual | PAR-20 |
Lamp Type Basic | Halogen |
Lifestyle |
|
Mount location | single-circuit track |
Mounting Type | track |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | porcelain |
Style |
|
UPC | 785247131211 |
Warranty Length | 1 year warranty |
Dimensions
Gross Weight with Packaging | 1.2 lb |
Height | 6.875 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.2 lb |
Width | 3.625 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 50 W |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 6 EA |
Resources/Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products