PROG_P6104_09_PRODIMAGE
PROG_P6104_09_PRODIMAGE
Discontinued
Clearance

Alpha Trak Low Voltage MR16 Track Head

$14.30 USD
$129.47 USD

Brand:

Progress Lighting

Catalog ID:

P6104-09

Collection name:

Track Head

12V low voltage MR16 fixed gimbal track head.

  • For use with Alpha (P9100 series) track.
  • Locks to track to prevent accidental removal.
  • Clear lens protects lamp.

Product details

General

Can be mounted up or down
No
Category General
Track
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Construction Material -Secondary
Cast Aluminum
Construction Material -Secondary part
Housing
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Track
Glass
Clear
Lamp Included
Yes
Lamp Shape
MR16
Lamp Type
MR-16
Lamp Type Actual
MR16
Lamp Type Basic
Halogen
Lifestyle
  • Modern
  • Transitional
Mount location
single-circuit track
Mounting for outlet box included
No
Mounting Type
Track
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Great Room
Socket Base Type - Main
GU5.3 bi-pin
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
UPC
785247126958
Warranty Length
1 year warranty

Dimensions

Dimensions
2.75 in x 2.75 in x 8.25 in
Gross Weight with Packaging
1.5 lb
Height
8.25 in
Length
2.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.5 lb
Width
2.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
50 W
Voltage Rating
12 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
576

Resources

Instruction Sheet Number
93000299

Resources and downloads