-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Track Lighting Systems
- Track Kits
- Alpha Trak Three-Light Flatback Track Kit
Item Added to Your Cart!
Alpha Trak Three-Light Flatback Track Kit
Alpha Trak Three-Light Flatback Track Kit
Three-light Alpha Trak kits come complete with 3 Flatback style track heads, 4 foot track, canopy, dead end, feed and mounting hardware. Track heads have a black baffle and use a PAR or BR30 bulb.
- Track: Extruded aluminum.
- Polarity notch.
- Keyhole and round knockouts on top for mounting.
- 120-volt, 20-amp capacity.
- Track Head Lock Ups: Polarity oriented.
- Half-yoke mounting.
- Tab lock to track to prevent accidental removal.
Product Details
General
Can be mounted up or down | No |
Category General | Track |
Color | White |
Color Generic | White |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | White |
Finish Type | White |
Lamp Included | No |
Lamp Shape | PAR30 |
Lamp Type | PAR-30 or BR-30 |
Lamp Type Basic | Halogen/Incandescent |
Lifestyle |
|
Mount location | single-circuit track |
Mounting Type | track |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | sockets |
Socket type material | porcelain |
Style |
|
UPC | 785247921614 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Gross Weight with Packaging | 7.3 lb |
Height | 8.75 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 7.3 lb |
Width | 4.375 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Amperage Rating | 20 A |
Lamp Wattage | 65 W |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 EA |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.