text.skipToContent text.skipToNavigation
Discontinued

Alpha Trak 2' section

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P9103-31

By Progress Lighting
$14.00 USD $37.95
Collection Name:  Track Accessories
Catalog ID:  P9103-31
Alpha Trak sections are extruded aluminum with positive contact, can be cut. Designed for 120-volt supply with 20 amp capacity. All 2' track sections include one dead end and mounting hardware. Black finish.
  • Black finish.
  • Can be field cut to desired lengths.
  • One dead end included.

Product Variations

PROG_P9103_31_PRODIMAGE
P9103-31
PROG_P9103_09_PRODIMAGE
P9103-09
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Track
Color Black
Color Generic Black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Fixture Type Track
Lamp Included No
Lamp Type Basic Accessories
Mount location Ceiling
Mounting Type Ceiling
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Great Room
Style Utilitarian/Commodity
UPC 785247910328
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 24 in x 1.125 in x 0.875 in
Gross Weight with Packaging 1.1 lb
Height 0.875 in
Length 24 in
Note Weight of fixture exceeds NEC limits No
Weight 1.1 lb
Width 1.125 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6
Pallet Quantity 486

Resources and Downloads