text.skipToContent text.skipToNavigation

Alpha Trak 50w Electronic Transformer

by Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8516-30

White 12V Transformer for Track fixture.

  • White finish.
  • Transformer is potted for minimum noise, lowest heat and protection of components.
  • Accommodates P8777 adaptor for using Illuma-FlexTM fixtures with Alpha Trak system.

$9.00 USD

Product Details

General

Can be mounted up or down No
Category General Track
Color White
Color Generic White
Construction Material - Main Cast Aluminum
Fan - Dual mount No
Finish Name White
Finish Type White
Lamp Included No
Lamp Type Basic Accessories
Mount location single-circuit track
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Utilitarian/Commodity
UPC 785247126460
Warranty Length 1 year warranty

Dimensions

Dimensions 5 in x 1.375 in x 2.5 in
Gross Weight with Packaging 1 lb
Height 2.5 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 1.375 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads