text.skipToContent text.skipToNavigation

Alpha Trak Monopoint

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8734-31

By Progress Lighting
$69.74 USD
Collection Name:  Track Accessories
Catalog ID:  P8734-31
Monopoint. Mounts any lampholder, not requiring an external transformer, to junction box on ceiling or wall. Black finish.
  • Black finish.
  • Does not require an external transformer.
  • Mounts any lampholder to junction box on ceiling or wall.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Track
Color Black
Color Generic Black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Fixture Type Track
Lamp Included No
Lamp Type Basic Accessories
Mount location wall or ceiling
Mounting for outlet box included plate
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Utilitarian/Commodity
UPC 785247873425
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5 in x 5 in x 1 in
Gross Weight with Packaging 0.8 lb
Height 1 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.8 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 150

Resources and Downloads