text.skipToContent text.skipToNavigation

Alpha Trak Pendant Kit with power feed

by Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8718-28

Pendant kit with power feed and 24" wire. Includes outlet box cover, 6" and 12" stem lengths and all necessary mounting hardware. White finish.

  • White finish.
  • For flat ceilings or sloped ceilings up to 45 degrees.
  • Must be used with at least one P8715 for support.

$93.72 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Track
Color White
Color Generic White
Construction Material - Main Steel
Dusk to Dawn No
Finish Name White
Finish Type White
Lamp Included No
Lamp Type Basic Accessories
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Utilitarian/Commodity
UPC 785247871810
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1.5 lb
Height 18 in
Note Weight of fixture exceeds NEC limits No
Weight 1.5 lb
Width 5.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads