PROG_P8750_31_PRODIMAGE
PROG_P8750_31_PRODIMAGE
Discontinued
Clearance

Hide-a-Lite 4 Collection 18" Connector Cord for LED Tape

$2.60 USD
$10.12 USD

Brand:

Progress Lighting

Catalog ID:

P8750-31

Collection name:

Hide-a-Lite 4

18" Connector Cord for LED Tape for use with Hide-a-Lite 4 undercabinet systems. Ideal for use in kitchens and bar areas.

  • 18" Connector Cord for LED Tape.
  • For use with Hide-a-Lite 4 system.
  • Ideal for kitchens and bar areas.

Product details

General

Can be mounted up or down
No
Category General
Undercabinet
Color
Black
Color Generic
Black
Construction Material - Main
Plastic
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Black
Finish Type
Painted
Fixture Type
Undercabinet
Lamp Included
No
Lifestyle
Loft
Mount location
undercabinet
Mounting for outlet box included
No
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Style
Contemporary/Modern
Sub Brand
Progress LED
UPC
785247189496
Warranty Length
1 year warranty

Dimensions

Dimensions
18 in x 0.5 in x 0.1875 in
Gross Weight with Packaging
2.1 lb
Height
0.1875 in
Length
18 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.96 lb
Width
0.5 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
24 EA
Pallet Quantity
1620

Resources

Instruction Sheet Number
93051716

Resources and downloads