PROG_P8705_30_PRODIMAGE
PROG_P8705_30_PRODIMAGE
Discontinued
Clearance

Hide-a-Lite 4 Collection 6-Ft. LED Tape Connector Cord

$2.93 USD
$21.67 USD

Brand:

Progress Lighting

Catalog ID:

P8705-30

Collection name:

Hide-a-Lite 4

String Hide-a-Lite LED tape strips on either side of a hallway, table, or entertainment center with the help of this 6-foot connector cable in unobtrusive black.

  • 5-pin connector cord for Hide-a-Lite 4 tape LED system
  • Undercabinet mount.
  • Fixtures can be linked together to form a continuous row of illumination.
  • ETL-listed to certify compliance with international safety standards

Product details

General

Can be mounted up or down
No
Category General
Accessories
Color
Black
Color Generic
Black
Construction Material - Main
Plastic
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
Loft
Mount location
undercabinet
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Style
Contemporary/Modern
Sub Brand
Progress LED
UPC
785247183180
Warranty Length
1 year warranty

Dimensions

Dimensions
72 in x 0.5 in x 0.1875 in
Gross Weight with Packaging
1 lb
Height
0.1875 in
Length
72 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
0.5 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
CETL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12 EA
Pallet Quantity
2520

Resources

Instruction Sheet Number
93051716

Resources and downloads