PROG_P700023_031_hero_PRODIMAGE
PROG_P700023_031_hero_PRODIMAGE
PROG_P700023_031_alt_PRODIMAGE

Hide-a-Lite LED Tape 24V Power Supply 80W dimmable driver for LED Tape

$347.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P700023-031

Collection name:

Hide-a-Lite LED Tape

Progress Lighting offers multiple electronic, low voltage power supplies to meet various project sizes. This rectangular, Black-finished transformer is ideal for LED tape that runs 240” or less.

  • Electronic, direct-wire power source
  • Enclosure included
  • Rectangular shape with a Black finish
  • Power supply can be dimmed, flicker-free, on Forward Phase (TRIAC) or Reverse Phase (ELV)
  • Dims down to 10% output
  • Supports a max length of 240” tape
  • Wire nuts and additional hardware included
  • Maximum operating temperature is -20°C to + 40°C
  • Measures 9-3/16 in L X 3-3/8 in W X 1-15/16 in Ht
  • Low voltage 80w
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Undercabinet
Color
Black
Color Generic
Black
Construction Material - Main
Plastic
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Undercabinet
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
surface
Mounting for outlet box included
NA
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Pryouts
1/2"
Room Type
  • Bar
  • Kitchen
UPC
785247230907
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.1875 in x 3.375 in x 1.9375 in
Height
1.9375 in
Length
9.1875 in
Weight
2.9924999999999997 lb
Width
3.375 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
80 W
Voltage Rating
24 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
720

Resources

Instruction Sheet Number
93099890