- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Undercabinet
- Tape Lighting
- Hide-a-Lite LED Tape Driver Output Power Cable
Item Added to Your Cart!
Hide-a-Lite LED Tape Driver Output Power Cable
Hide-a-Lite LED Tape Driver Output Power Cable
By Progress Lighting
$21.45 USD
Collection Name:
Hide-a-Lite LED Tape
Catalog ID:
P700022-000
Progress Lighting offers a wide variety of accessories from the LED Tape Light Undercabinet System for customized layouts. The 60” output power connect cord features piercing conductors for a secure connection.
- Connectors feature piercing conductors for a secure connection
- Joins multiple sections of LED tape to allow for flexibility in design for undercabinet systems
- Connector comes with a snap-fit cover for intuitive installation
- Black finish
- Measures 60 in L X 5/8 in W X ¼ in Ht
- Works well with the P700008/P700009/P700010 tape light
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Undercabinet |
Color | Black |
Color Generic | Black |
Construction Material - Main | Plastic |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Unfinished |
Finish Type | Unfinished |
Fixture Type | Undercabinet |
Lamp Included | No |
Lamp Type Basic | Accessories |
Mount location | surface |
Mounting for outlet box included | NA |
New Products | No |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
UPC | 785247222957 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 60 in x 0.625 in x 0.25 in |
Height | 0.25 in |
Length | 60 in |
Weight | 0.06 lb |
Width | 0.625 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 24 V |
Conductor Related
Wire Length | 60 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | ETL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 150 |
Pallet Quantity | 6000 |
Resource Links
Instruction Sheet Number | 93088291 |
Resources and Downloads
Specifications
Catalog Page
Brochures
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.
Related Products