text.skipToContent text.skipToNavigation

Two-Light Undercabinet

by Progress Lighting 

Collection Name:  Hide-a-Lite III

Catalog ID: P7022-30EBWB

8w and 13w T5 Linkable in White finish.

  • Horizontal (facing down or up) or vertical mounting
  • Open keyslots allow quick installation on pre-installed screws
  • Linking and low-profile, with high brightness T-5 lamps. An on/off rocket switch is included.
  • Each fixture includes a T-5 fluorescent lamp that has a 10,000 hr average lamp life and 3000K color temperature.
  • Non dimmable.
  • Extruded aluminum housing with a white acrylic diffuser.
  • Slotted holes allow easy mounting through housing. Tool-less electrical compartment entry.
  • These energy-efficient low profile fixtures have an integral on/off rocker switch, and a white acrylic diffuser. Available in 4 lengths, they can be linked together with the HAL3 Quick-link cables (P8733-p8743). The P8740 hardware Junction box must be used to power the HAL3 T-5 fluorescent products.

$9.00 USD

$9.00 USD

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color White
Color Generic White
Construction Material - Main Extruded Aluminum
Construction Material -Secondary Polycarbonate
Construction Material -Secondary part end caps
Fan - Dual mount No
Finish Name White
Finish Type White
Glass White
Lamp Included Yes
Lamp Shape T5
Lamp Type F8T5
Lamp Type 2nd F13T5
Lamp Type Actual T5
Lamp Type Basic Fluorescent
LowVoltage No
Mount location undercabinet
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps 2nd 1
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bathroom
Socket Base Type - Main G5 Miniature Bi-Pin
Socket Type lamp holders
Socket type material ceramic
Style Utilitarian/Commodity
UPC 785247160068
Warranty Length 1 year warranty

Dimensions

Dimensions 34 in x 3.25 in x 1.125 in
Gross Weight with Packaging 1.5 lb
Height 1.125 in
Length 34 in
Note Weight of fixture exceeds NEC limits No
Weight 1.5 lb
Width 3.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 8 W
Lamp Wattage 2nd 13 W
Line/low Voltage No
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed CSA
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads