- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Undercabinet
- Undercabinet Wire
- Hide-a-Lite V Collection 50FT 18 AWG SPT-2 Cable, White Finish
Item Added to Your Cart!
Hide-a-Lite V Collection 50FT 18 AWG SPT-2 Cable, White Finish
Hide-a-Lite V Collection 50FT 18 AWG SPT-2 Cable, White Finish
By Progress Lighting
$13.00 USD
$33.11
Collection Name:
Hide-a-Lite V
Catalog ID:
P860029-028
20 Feet of SPT-2 wire can be used for direct wiring of the Hide-a-Lite V LED Puck P700005 series. The wiring provides the length needed to daisy chain the LED pucks together. This wire is rated so it can be exposed under the cabinet and is safe to touch. White finish.
- LED puck conductor cable
- Cable accessory for use in lamp wiring with LED Puck Light P700005
- SPT-2 50' wire
- 18 AWG Satin White wire
- Add a light to the hard-to-see places
- Perfect for providing undercabinet lighting in your kitchen, home office, or studio
- Satin White
- Plastic polymer construction
- This unit is wired for 120V operation
- Measures 1 3/16" H x 9 7/8" Dia
- Damp location listed
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Color | White |
Color Generic | White |
Construction Material - Main | Plastic Polymer |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | White |
Finish Type | Painted |
Fixture Type | Undercabinet |
Lamp Included | No |
Mount location | Undercabinet |
Mounting for outlet box included | No |
New Products | No |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Style | Utilitarian/Commodity |
UPC | 785247221448 |
Warranty Length | 1-year limited warranty |
Dimensions
Dimensions | 600 in x 0.275 in x 0.275 in |
Height | 0.275 in |
Length | 600 in |
Weight | 1.45 lb |
Width | 0.275 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 480 |
Resource Links
Instruction Sheet Number | 93094976 |
Resources and Downloads
Specifications
Catalog Page
Brochures
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Hide-A-Lite V undercabinet
Please wait, preparing to download your file.
Related Products