text.skipToContent text.skipToNavigation

Anjoux Two-Light Bath & Vanity

by Progress Lighting 

Collection Name: Anjoux

Catalog ID: P300117-020

The Anjoux Collection is distinctive with casual crystal details. The two-light bath and vanity fixture features clear water glass shades and a Silver Ridge finish with Polished Chrome accents. Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces.

  • Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces such as luxe, transitional, traditional, bohemian and rustic farmhouse settings
  • Distinctive bath sconce collection with casual crystal details
  • Popular Antique Bronze finish with champagne bronze accents
  • Features clear water glass shades
  • Uses two 100-watt max. medium base bulbs (sold separately)
  • Recommend F8.5A19DLED927/JA8?
  • Shop the complete Anjoux collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting.

$107.36

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type painted
Glass Clear Water
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Room Type Bathroom
Socket Base Type - Main E26
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
UPC 785247216574
Warranty Length 1 year limited warranty

Dimensions

Depth 6.875 in
Height 7.5 in
Height to Center 5 in
Note Weight of fixture exceeds NEC limits No
Weight 4.51 lb
Width 14 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads