text.skipToContent text.skipToNavigation

Archie Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name: Archie

Catalog ID: P2991-15

Archie is a standout in any room and provides a fun and fashionable way to light your home. The authentic, prismatic style glass shade diffuses light to provide functional and stylish illumination. Finely crafted strap and knob details are conveyed by the Polished Chrome finish. This two-light fixture can be installed with the glass facing up or down to suit your preference.

2-Lt. Chrome Bath Light Clear double prismatic glass shades.
  • Chrome finish.
  • Fancy clear prismatic glass gives stylish touch.
  • Double glass shade diffuses light to provide functional illumination.
  • Finely crafted strap and knob details.

$157.41

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Gray
Color Generic grey
Construction Material - Main steel
Fan - Dual mount No
Finish Name Polished Chrome
Finish Type plated
Glass Clear double prismatic
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Vintage Electric
  • Urban Industrial
  • Coastal
Mount location wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Traditional/Classic
UPC 785247173716
Warranty Length 1 year warranty

Dimensions

Depth 7.25 in
Gross Weight with Packaging 7 lb
Height 8.75 in
Height to Center 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 17 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads