PROG_P300046_020vintage_PRODIMAGE
PROG_P300046_020vintage_PRODIMAGE
play
360 View
play
Calhoun_P300046-020
+7
PROG_P300045_020vintage_arm_PRODIMAGE

Calhoun Collection Two-Light Antique Bronze Clear Glass Farmhouse Bath Vanity Light

$124.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300046-020

Collection name:

Calhoun

A delightful trend in home decor is the repurposing of antique parts into new, functional furniture and accessories. The Calhoun Collection playfully follows this lead with an apothecary style and features a clear glass diffuser held in place with a mechanical latch from a spice container. The glass shade showcases a thickened profile to create a vintage-style surface for a classic handmade appearance. Two-Light bath & vanity with an Antique Bronze finish.

  • Ideal for a bathroom and powder room.
  • Perfect for farmhouse and urban industrial style settings
  • Handsome antique bronze finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 13.25-inch width by 8.625-inch height by 6.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Seneca and Mast collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Light Distribution
Up/Down
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
Traditional/Casual
Type
Vanity Light
UPC
785247214358
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13.25 in x 6.875 in x 8.625 in
Height
8.625 in
Height to Center
6.375 in
Length
13.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.09 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93077827