text.skipToContent text.skipToNavigation

Cantata Collection Three-Light Bath Bracket

by Progress Lighting 

Collection Name: Cantata

Catalog ID: P3248-77

Cantata Three-light bath bracket in Forged Bronze finish. The Cantata Collection is a sophisticated and modern style with a sense of traditional craftsmanship. An airy frame supports light topaz glass shades complemented by a rich, hand painted bronze finish.

3-Lt. Bath Bracket Seeded topaz glass shades.
  • Forged Bronze finish.
  • Seeded topaz glass.
  • Cylindrical, flat bobeche to secure glass.
  • Curved frame supports glass shades for pleasing illumination.

$198.00

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Brown
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Forged Bronze
Finish Type painted
Glass Seeded topaz
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Farmhouse
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Transitional
  • Farmhouse
UPC 785247151004
Warranty Length 1 year warranty

Dimensions

Depth 7.25 in
Gross Weight with Packaging 6 lb
Height 9.25 in
Height to Center 6.75 in
Note Weight of fixture exceeds NEC limits No
Weight 9 lb
Width 21.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads