PROG_P300019_020_PRODIMAGE
PROG_P300019_020_PRODIMAGE
PROG_P300019_020alt_PRODIMAGE
PROG_glance_IMG_9065_detailshot
+1
PROG_glance_IMG_9070_detailshot
Discontinued
Clearance

Glance Collection Four-Light Bath & Vanity

$80.60 USD
$212.74 USD

Brand:

Progress Lighting

Catalog ID:

P300019-020

Collection name:

Glance

A sophisticated four-light bath and vanity collection in a Polished Chrome finish. Glance's stout frame and etched linen glass shades complement a variety of contemporary design schemes. Fixture can be installed with glass facing up or down. Complimented by a Antique Bronze finish.

  • Antique Bronze finish.
  • Sophisticated design.
  • Features a stout frame.
  • Etched linen glass shades.
  • Fixture can be installed with glass facing up or down.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched White Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Transitional
  • Farmhouse
Type
Vanity Light
UPC
785247206681
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.25 in
Dimensions
30.375 in x 7.25 in x 7.25 in
Height
7.25 in
Height to Center
3.625 in
Length
30.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.3 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93070967

Resources and downloads